To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

9/125 Single mode Fiber Optic LC Flex Boot Assembly, 10.0m

L-com's Flex-Boot Single Mode LC assemblies are designed to fit in tight spaces and in applications where a non-standard angle of connection is required. These fiber optic patch cables are built using bend insensitive fiber and feature OFNR (Riser rated) jackets along with LC style connectors. These cables utilize specialized flexible boots that can be bent in a variety of angles including 90° without exceeding the recommended bend tolerances of the cable. Bend them into the angle that best fits your application! Our fiber optic cables are functionally tested to guarantee top performance upon delivery. By utilizing L-com's fiber optic patch cables, critical network uptime is assured. Custom lengths, connector combinations and polishes are available. Contact us today for details.

Features
  • Used to connect patch panels and/or network devices that utilize LC style connectors and require 9/125 Single mode cabling
  • Flexible boots are able to be bent and set in different orientations to accommodate tight spaces.
  • OFNR (Riser rated) jacket complies with stringent building codes
  • A/B Markers easily identify the TX and RX connector on each end of the assembly
  • Connectors utilize a PC polish
Application
  • 10 Gig Ethernet
  • Server Farms
  • Network Backbones
  • FTTX
  • WAN

SKU SFODBIFLC-10
QTY available 26
Quantity Price
1 - 9 $161.99
10 - 24 $149.03
25 - 99 $136.07
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $161.99

Key Specifications

Key Specifications