9/125, Singlemode Fiber Cable, Dual ST /Dual SC, 3.0m

Item # SFODST-SC-03
Availability
9
Price Table
Quantity Price
1 - 24 $37.79
25 - 49 $34.01
50 - 99 $30.23
100 + Call Us
Add to Cart

Description

L-com's 9/125 Duplex Singlemode fiber optic cables are constructed of the highest quality components and are covered by a one-year warranty. These fiber optic patch cables feature OFNR (Riser rated) jackets along with ST and SC style connectors. Our fiber optic cables are functionally tested to guarantee top performance upon delivery. By utilizing L-com's fiber optic patch cables, critical network uptime is assured. Custom lengths, connector combinations and polishes are available. Contact us today for details.

Features
  • Ceramic ferrules provide precise alignment
  • Connectors utilize a PC polish
  • OFNR (Riser rated) jacket complies with stringent building codes
  • Used to connect patch panels and/or network devices that utilize ST and SC style connectors and require 9/125 Singlemode cabling
  • A/B Markers are included for each fiber which identify transmit and receive ports ensuring correct system connectorization
Application
  • Server Farms
  • WAN
  • 10 Gig Ethernet
  • FTTX
  • Network Backbones


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov