9/125, Singlemode Low Smoke Zero Halogen Fiber Cable Dual ST / Dual ST, 2.0m

Item # SFODZST-02
Availability
Call Us
Price Table
Quantity Price
1 - 24 $33.59
25 - 49 $30.23
50 - 99 $26.87
100 + Call Us
Add to Cart

Description

L-com's 9/125 Duplex Singlemode fiber optic cables are constructed of the highest quality components and are covered by a one-year warranty. These fiber optic patch cables feature LSZH (Low Smoke Zero Halogen) jackets along with ST style connectors. Our fiber optic cables are functionally tested to guarantee top performance upon delivery. By utilizing L-com's fiber optic patch cables, critical network uptime is assured. Custom lengths, connector combinations and polishes are available. Contact us today for details.

Features
  • A/B Markers are included for each fiber which identify transmit and receive ports ensuring correct system connectorization
  • LSZH (Low Smoke Zero Halogen) jacket gives off very little smoke and does not produce toxic halogen based gasses
  • Ceramic ferrules provide precise alignment
  • Connectors utilize a PC polish
  • Used to connect patch panels and/or network devices that utilize ST style connectors and require 9/125 Singlemode LSZH cabling
Application
  • 10 Gig Ethernet
  • FTTX
  • Network Backbones
  • Server Farms
  • WAN


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov