To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
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
Active Optical Cables
/
AOCQSP28100
/
Active Optical Cable Breakout QSFP28 100Gbps to 4x28G SFP28, 10 meters, MSA Compatible
Active Optical Cable Breakout QSFP28 100Gbps to 4x28G SFP28, 10 meters, MSA Compatible
The AOCQSP28100 is an active optical breakout cable designed for use in 100Gigabit Ethernet links. The QSFP28 (100Gbps) interface is electrically compliant and mechanically compliant with the SFF-8436. The SFP28 (25Gbps) interface is electrically compliant with SFF-8431 and mechanically compliant with SFF-8432. The AOCQSP28100 is utilized in the aggregation of 25Gbps interfaces in a 100Gbps environment.
Features
Electrical interface compliant to SFF-8636 and SFF-8431
Electrically hot-pluggable
100Gbps breakout to 4 x 25Gbps interfaces
Power dissipation < 1.0W per SFP28 cable ends
Power dissipation < 2.5W QSFP+ end
Application
25G Ethernet Aggregation
Data Centers/Enterprise Networking
Inter-Rack links
Intra-Rack links
100G Ethernet
SKU
AOCQSP28100-010
QTY available
8
Quantity
Price
1 - 4
$378.58
5 - 9
$371.01
10 - 24
$363.44
25 +
Call Us
All Prices are in US Dollars and do not include duties
Price
$378.58