To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Fiber Connector, UniCam LC Male, 50/125 Multimode

Save time and money by utilizing these pre-polished, no epoxy fiber connectors. The Unicam series Multimode fiber connectors come ready to install on 50/125 and 62.5/125 fiber cables. Since these connectors have been polished and tested at the factory there is no second-guessing their integrity or performance. Great for new installations or existing cable plant maintenance. Requires the TKT-Unicam tool kit sold separately. See datasheet for product details and connector options.

Features
  • Economical cost for all fiber terminations saves money
  • Used for fast and easy field termination of 50/125 fiber cables
  • No polish, no epoxy needed saves time and money
  • ST, SC, and LC connectors are available
  • Will work with all standard 50/125 fiber cables
Application
  • Fiber cable repair
  • LAN
  • MAN
  • Fiber termination
  • FTTX

SKU FOC-9505099
QTY available Call us
Quantity Price
1 - 24 $32.59
25 - 49 $30.96
50 - 99 $29.33
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $32.59

Key Specifications

Key Specifications