To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Fiber Loopback with FC Connectors, 9/125

L-com’s 9/125 Singlemode fiber loop back cables provide an economical solution for a number of fiber optic test applications. These loop back cables offer a generous yet manageable fiber loop virtually eliminating bend loss. Each cable is functionally tested before shipping and is covered by a lifetime warranty. This series features FC, MU, LC, and MTRJ connector types. If you require a custom connector configuration or special polish, call us today for a price quote.

Features
  • 100% functionally tested guaranteeing performance and integrity
  • Available in multiple off the shelf connector types
  • Connectors utilize a PC polish
  • Duplex clips hold connectors together for ease and accuracy of insertion
  • Used in testing applications where 9/125 fiber is required
Application
  • R&D
  • Fiber labs
  • FTTX testing
  • Telecom testing

SKU SFOL-FC
QTY available 9
Quantity Price
1 - 24 $20.39
25 - 49 $19.37
50 - 99 $18.35
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $20.39

Key Specifications

Key Specifications