To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

IP66/67 Single Mode Fiber Industrial Duplex LC Outlet

Item # XLC-SM
Availability
Call Us
07/02/2024 * Up to 40
Call Us * Over 40
*Estimated Availability
Price Table
Quantity Price
1 - 24 $101.99
25 - 49 $97.91
50 - 99 $94.85
100 + Call Us
Add to Cart

Description

This Single mode IP67 industrial LC outlet is designed to mate with industrial LC connectors to create a watertight seal. One side of the outlet accepts industry standard LC connectors and the other is designed for the IP67 industrial LC. The outlet is bulkhead style for easy mounting. Don't forget a dust cap for when the outlet is not engaged to maintain the watertight seal.

Features
  • Bulkhead style adapter with a recommended panel thickness of 0.035"-0.120"
  • IP66/67 rating ensures protection from moisture, dust and chemicals
  • One side accepts industrial LC connector, the other is designed for a standard LC connection
  • Used with Single mode LC connectors
  • Will mate with and create an IP67 rated seal with L-com's Multimode IP67 fiber LC connector FOC-XPLC2-SM as well as the Single mode IP67 LC assemblies found HERE


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov