These high leverage shears from Miller are a must for every fiber installers tool kit. With a non-slip serrated blade, this tool provides the perfect solution for trimming back the DuPont Kevlar® that serves as the central strength member in optical fiber cables. Additionally this tool features a quick action spring response so the tool is ready when you are. Order today!
Features
Contact us today for large project volume discounts
Cushioned grip provides comfort
High leverage design provides powerful cutting action
Hot-forged, high carbon steel ensures long life
Used to trim the Kevlar strength members from fiber cables
Application
Fiber cable repair
Fiber cable retrofit
Fiber cable termination
WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to
www.p65warnings.ca.gov