To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

LC 1.6mm Duplex Clip

These handy duplex clips can be used to join two individual LC connectors together to become a duplex assembly. These one piece clips simply snap into place securely connecting the two individual connectors together. These clips can only be used on LC connectors with 1.6mm boots.

Features
  • Flexible plastic housing makes connector insertion easy
  • Snap in design lets you take connectors out and reinstall them in a flash
  • Used to connect two Fiber LC connectors together
  • Light weight design keeps weight of connector assembly to a minimum resulting in less wear and strain on LC ports
  • Will only work with LC connectors with 1.6mm boots
Application
  • Fiber cable assembly

SKU FOC-LC
QTY available 316
Quantity Price
1 + $2.00

All Prices are in US Dollars and do not include duties

Price $2.00

Key Specifications

Key Specifications