To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

MPO24 no pins to 2xMPO12 no pins, OM5 50/125um Multimode, LSZH Jacket, Lime Green, 10 meter

These L-com multi-fiber conversion cables enable network engineers to aggregate data links, as well as optimize their fiber utilization, eliminating unused fibers common in MPO-12 and MPO-8 deployments. A push-pull design is utilized for easy mating and removal. L-com's MPO connectors are fully compatible with US Conec MTP products.

Features
  • LSZH (Low Smoke Zero Halogen) jacket gives off very little smoke and does not produce toxic halogen based gasses
  • MPO24 to 2xMPO12 conversion cable for link aggregation and fiber strand optimization
  • Used to connect equipment that utilizes MPO style connectors and OM3 50/125 Multimode cabling for aggregation of links
Application
  • Data Centers/Enterprise Networking
  • Ethernet
  • Server connectivity
  • Fiber Optimization
  • Link Aggregation

SKU MPF24-MPF212OM5Z-10
QTY available 7
Quantity Price
1 - 4 $193.55
5 - 9 $185.81
10 - 24 $178.07
25 + Call Us

All Prices are in US Dollars and do not include duties

Price $193.55

Key Specifications

Key Specifications