To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

MPO24 w/ pins to 2xMPO12 w/ pins, OM3 50/125um Multimode, LSZH Jacket, Aqua, 10 meter

These L-com multi-fiber conversion cables enable network engineers to aggregate data links, as well as optimize their fiber utilization, eliminating unused fibers common in MPO-12 and MPO-8 deployments. A push-pull design is utilized for easy mating and removal. L-com's MPO connectors are fully compatible with US Conec MTP products.

Features
  • LSZH (Low Smoke Zero Halogen) jacket gives off very little smoke and does not produce toxic halogen based gasses
  • MPO24 to 2xMPO12 conversion cable for link aggregation and fiber strand optimization
  • Used to connect equipment that utilizes MPO style connectors and OM3 50/125 Multimode cabling for aggregation of links
Application
  • Fiber Optimization
  • Link Aggregation
  • Server connectivity
  • Data Centers/Enterprise Networking
  • Ethernet

SKU MPM24-MPM212OM3Z-10
QTY available 7
Quantity Price
1 - 4 $132.85
5 - 9 $127.54
10 - 24 $122.22
25 + Call Us

All Prices are in US Dollars and do not include duties

Price $132.85

Key Specifications

Key Specifications