To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

Fiber Optic Multi-Channel Optical PON Power Meter (1270/1310/1490/1550/1577/1610nm), High Power

Item # FOTM-OPM-MCH
Availability
9
Price Table
Quantity Price
1 - 4 $755.00
5 - 9 $739.90
10 - 24 $724.80
25 + Call Us
Add to Cart

Description

The L-com FOTM-OPM-MCH Multi-channel Power Meter, optimized for PON (Passive Optical Networking) Applications. The L-com FOTM-OPM-MCH features Six (6) wavelengths, covering PON application wavelengths, and is suited for higher-powered signals.. The L-com FOTM-OPM-MCH is ideal for fiber cable troubleshooting, over single mode or multimode fiber. The L-com FOTM-OPM-MCH is one of thousands of fiber products and fiber accessories available in stock and ready to ship.

Features
  • Multi-channel Power Meter
  • Optimized for PON (Passive Optical Networking) Applications
  • Six (6) wavelengths supported
  • High-Power Handling
Application
  • Fiber Test and Measurement
  • Fiber Characterization
  • Fiber Cable Troubleshooting
  • Fiber Installation and Maintenance
  • Passive Optical Networking


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov