To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

L-com's 62.5/125 Micron OM1 multimode fiber optic cables are constructed of the highest quality components. They feature OFNR, OFNP or LSZH (Riser rated) jackets along with ST, LC, SC, FC and MTRJ style connectors. Our OM1 fiber optic cables are functionally tested to guarantee top performance upon delivery. Our OM1 multimode fiber is a type of optical fiber that has a core diameter of 62.5 micrometers and a cladding diameter of 125 micrometers. This is the most common type of multimode fiber and is used for a variety of applications, including 100 Megabit Ethernet, 1 Gigabit Ethernet, and 10 Gigabit Ethernet. Order your OM1 multimode fiber optic cables now to receive same business day shipping!