Fiber Optic Patch Cable, FC/PC Narrow Key to FC/PC Simplex PM (Polarized Maintaining), 1550nm, 0.9mm Loose Tube Hytrel, 1-Meter

Item # FCA-PM15FCPC-9-01
Availability
10
Price Table
Quantity Price
1 - 9 $204.78
10 - 24 $196.59
25 - 99 $188.40
100 + Call Us
Add to Cart

Description

The L-Com FCA-PM15FCPC-9-01 is a polarized maintaining simplex fiber optic cable is constructed from high quality material and has a 0.9mm fiber diameter. This fiber provides high stability and reliability and has a simplex form factor that encompasses optical fiber with connectors. The 0.9mm fiber optic cable has loose tube hytrel jacket that protects the cable from wear and tear and offers mechanical strength.

The fiber optic patch cable has FC/PC narrow key to FC/PC connectors aligned to slow axis. This FCA-PM15FCPC-9-01 fiber cable has a 1-meter length along with multiple length options per variant which gives you the right amount of length for your project. This high-quality simplex patch cord features high return loss.

Our FC-to-FC connector fiber optic patch cable is suitable for fiber laser, fiber amplifier, fiber optic guidance, inertial components, metrology and interferometric sensors, telecommunications components and test and measurement applications. The FCA-PM15FCPC-9-01 fiber optic cable has LC, SC, FC, in-series and between-series configurations. Our simplex fiber optic cable connector utilizes PC (Physical Contact) that provides tight and secure connection between devices.

L-Com has one of the largest in-stock selections of simplex polarized maintaining (PM) fiber optic patch cable with same-day shipment for domestic and international orders. Make your online purchase right now for high quality 0.9mm cable and take advantage of our same business-day shipping. We also manufacture and sell PMCWDM filters, couplers, and isolators with our 1 meter PM cables product line for all your polarized maintaining applications. Other lengths are also available on request, if you don't see the length, you are looking for please contact our expert technical support.


Features
  • Simplex PM Patchord
  • FC/PC narrow key to FC/PC narrow key connectors
  • Wavelength 1550nm
  • Aligned to slow axis
  • Extinction Ratio ≥23dB
  • Low insertion loss|High return Loss
  • High stability and reliability
Application
  • Fiber Laser
  • Fiber Amplifier
  • Fiber Optic Guidance/ Inertial Components
  • Metrology & Interferometric Sensors
  • Telecommunications Components
  • Test and Measurement


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov