Fiber Optic Patch Cable FC to ST Duplex 9/125 single mode OS1 LSZH, 15 meter

Item # FCA-FCST-DPS1Z-15
Availability
11
Price Table
Quantity Price
1 - 24 $5.00
25 - 49 $4.75
50 - 99 $4.50
100 + Call Us
Add to Cart

Description

The L-com FCA-FCST-DPS1Z-15 is a Duplex single mode fiber optic patch cable, with FC to ST connectors. The L-com FCA-FCST-DPS1Z-15 is constructed with 9/125 OS1 single mode fiber, and has a low-smoke, zero halogen (LSZH) jacket. L-com's FCA-FCST-DPS1Z-15 is one of thousands of fiber optic products available in-stock and ready to ship today.

Features
  • Duplex single mode fiber optic patch cable
  • FC to ST connectors
  • FC connectors, narrow key (1.95-2.05mm)
  • 9/125 OS1 fiber
  • low-smoke, zero halogen (LSZH) rated jacket
Application
  • Telecom
  • Datacom (data centers)
  • Transceiver connectivity