Fiber Optic Patch Cable LC/APC to FC/UPC Duplex 9/125 single mode OS2 LSZH, 3 meter

Item # FCA-LAFU-DPS2Z-03
Availability
19
Price Table
Quantity Price
1 - 24 $3.06
25 - 49 $2.91
50 - 99 $2.75
100 + Call Us
Add to Cart

Description

The L-com FCA-LAFU-DPS2Z-03 is a Duplex single mode fiber optic patch cable, with LC/APC to FC/UPC connectors. The L-com FCA-LAFU-DPS2Z-03 is constructed with 9/125 OS2 single mode fiber, and has a low-smoke, zero halogen (LSZH) jacket. L-com's FCA-LAFU-DPS2Z-03 is one of thousands of fiber optic products available in-stock and ready to ship today.

Features
  • Duplex single mode fiber optic patch cable
  • LC/APC to FC/UPC connectors
  • FC connectors, narrow key (1.95-2.05mm)
  • 9/125 OS2 fiber
  • low-smoke, zero halogen (LSZH) rated jacket
Application
  • Telecom
  • Datacom (data centers)
  • Transceiver connectivity