Fiber Optic Patch Cable LC to LC Duplex 50/125 multimode OM4 LSZH, 2 meter

Item # FCA-LCLC-DPM4Z-02
Availability
4
08/16/2024 * Up to 24
Call Us * Over 24
*Estimated Availability
Price Table
Quantity Price
1 - 24 $20.79
25 - 49 $19.75
50 - 99 $18.71
100 + Call Us
Add to Cart

Description

The L-com FCA-LCLC-DPM4Z-02 is a Duplex multimode fiber optic patch cable, with LC to LC connectors. The L-com FCA-LCLC-DPM4Z-02 is constructed with 50/125 OM4 multimode fiber, and has a low-smoke, zero halogen (LSZH) jacket. L-com's FCA-LCLC-DPM4Z-02 is one of thousands of fiber optic products available in-stock and ready to ship today.

Features
  • Duplex multimode fiber optic patch cable
  • LC to LC connectors
  • 50/125 OM4 fiber
  • low-smoke, zero halogen (LSZH) rated jacket
Application
  • Telecom
  • Datacom (data centers)
  • Transceiver connectivity