Fiber Optic Patch Cable LC to SC Duplex 50/125 multimode OM2 LSZH, 5 meter

Item # FCA-LCSC-DPM2Z-05
Availability
14
Price Table
Quantity Price
1 - 24 $3.52
25 - 49 $3.34
50 - 99 $3.17
100 + Call Us
Add to Cart

Description

The L-com FCA-LCSC-DPM2Z-05 is a Duplex multimode fiber optic patch cable, with LC to SC connectors. The L-com FCA-LCSC-DPM2Z-05 is constructed with 50/125 OM2 multimode fiber, and has a low-smoke, zero halogen (LSZH) jacket. L-com's FCA-LCSC-DPM2Z-05 is one of thousands of fiber optic products available in-stock and ready to ship today.

Features
  • Duplex multimode fiber optic patch cable
  • LC to SC connectors
  • 50/125 OM2 fiber
  • low-smoke, zero halogen (LSZH) rated jacket
Application
  • Telecom
  • Datacom (data centers)
  • Transceiver connectivity