Fiber Optic Patch Cable SC/APC to FC/UPC Duplex 9/125 single mode OS2 LSZH, 10 meter

Item # FCA-SAFU-DPS2Z-10
Availability
10
Price Table
Quantity Price
1 - 24 $4.06
25 - 49 $3.86
50 - 99 $3.65
100 + Call Us
Add to Cart

Description

The L-com FCA-SAFU-DPS2Z-10 is a Duplex single mode fiber optic patch cable, with SC/APC to FC/UPC connectors. The L-com FCA-SAFU-DPS2Z-10 is constructed with 9/125 OS2 single mode fiber, and has a low-smoke, zero halogen (LSZH) jacket. L-com's FCA-SAFU-DPS2Z-10 is one of thousands of fiber optic products available in-stock and ready to ship today.

Features
  • Duplex single mode fiber optic patch cable
  • SC/APC to FC/UPC connectors
  • FC connectors, narrow key (1.95-2.05mm)
  • 9/125 OS2 fiber
  • low-smoke, zero halogen (LSZH) rated jacket
Application
  • Telecom
  • Datacom (data centers)
  • Transceiver connectivity