Fiber Optic Patch Cable SC/UPC to SC/UPC Simplex 50/125 OM4 MMF 3.0mm Black, (LSZH) w/ internal spiral armor, 5 meter

Item # FCA-M4SC-SCS-05
Availability
15
Price Table
Quantity Price
1 - 24 $3.58
25 - 49 $3.40
50 - 99 $3.22
100 + Call Us
Add to Cart

Description

The L-com FCA-M4SC-SCS-05 is a simplex multimode OM4 armored fiber optic patch cable, with SC/UPC to SC/UPC connectors. The L-com FCA-M4SC-SCS-05 is constructed with 50/125 G.657 A2 multimode fiber, and has a 3.0mm Black, low-smoke, zero halogen (LSZH) with internal spiral armor jacket. L-com's FCA-M4SC-SCS-05 is one of thousands of fiber optic products available in-stock and ready to ship today.

Features
  • Simplex OM4 multimode armored fiber optic patch cable
  • SC/UPC to SC/UPC connectors
  • 50/125 fiber
  • 3.0mm Black, Low-Smoke, Zero Halogen (LSZH) with internal spiral armor
Application
  • Indoor and Outdoor Connectivity
  • Remote Radio/Baseband Unit connectivity
  • Distribution frame cabling
  • FTTH
  • FTTA