Ruggedized LC IP68 Plug, Duplex, Multimode w/ Dust Cap

Item # RLRB121LP01A
Availability
54
Price Table
Quantity Price
1 - 9 $219.99
10 - 24 $211.19
25 - 99 $202.39
100 + Call Us
Add to Cart

Description

L-com's ruggedized LC fiber plugs combine the small form factor of a duplex LC fiber connector with the ruggedness of a harsh environment connector. When mated or capped, an IP68 rating protects your application from moisture, liquid and dust. A robust 400lb pull strength and 450lb crush resistance will survive even the most harsh and demanding environments with ease. Ruggedized LC fiber plugs are designed to integrate with other ruggedized LC jam-nuts, flange mounts and in-line receptacles. Parts are available in Multimode, Single Mode and Single Mode APC Polish. All plugs and receptacles come with dust caps. Bulk cable is sold separately. Contact our technical support today to discuss your application.

Features
  • IP68 rating when mated or capped for excellent protection against water and dust
  • Temperature range of -40°C to 85°C
  • 400lb cable retention and 450lb crush resistance
  • Mates with L-com's RLRM In-line, RLRD flange mount, RLRK jam-nut, RLRJ D38999 jam-nut and RLRP daisy-chain style receptacles
  • Designed to work with round cable OD's of up to 0.276" (7.0mm)
Application
  • Deployable mobile systems or Military applications
  • CATV or LAN
  • Industrial, Outdoor or Extreme environments
  • Telecommunications
  • Data Center and Processing Networks


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov