To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Fiber Optic Sensor Cable - 2M, Diffuse reflection, M4, high temp jacket, straight

L-Com’s Fiber Optic Sensor Cable FOACAMPDH42Y is in stock and ready to ship on the same day of order. The 2M (meter) fiber optic sensor cable is a diffuse reflection type optical cable. The M4 black diffuse reflection sensor cable has a stainless steel head, high temp jacket, and flexible PVC jacket which makes the cable well suited for demanding industrial environments. The straight 2.2mm fiber sensor ends make them compatible with industry standard amplifier ports, making interchanging quick and easy. Our IOT proximity sensor specialists are ready and available to answer any questions you may have on the FOACAMPDH42Y fiber optic sensor cable. This fiber optic sensor cable is a 2 meter, diffuse reflection, M4, straight, high temp jacket IOT proximity sensor. The 2-meter diffuse reflection cable is durable and easy to mount. Contact L-Com’s expert technical support for assistance with the fiber optic IOT proximity sensor cable or any IOT proximity sensor. Download our FOACAMPDH42Y datasheet with specifications and CAD drawing with dimensions for details. Our knowledgeable sales team simplifies the purchasing process and ensures that your fiber optic sensor cable will be exact to your specification. The sensor cable FOACAMPDH42Y from L-Com is used in conjunction with fiber optic sensor amplifiers, the resulting optical sensor is well suited for use in manufacturing and other industrial applications where fast, accurate sensing is critical. Order your fiber optic sensor cable FOACAMPDH42Y today from L-Com. There is no MOQ (minimum order quantity) and the product ships same day from our warehouse.

Features
  • Durable stainless steel head
  • flexable jacket
  • Standard 2.2mm diameter ferrules
  • Stable performance
Application
  • Industrial automation
  • Discrete manufacturing
  • High volume production
  • Automotive manufacturing
  • Stamping and plastic injection molding
  • Packaging
  • Food and Beverage
  • Warehouse automation

SKU FOACAMPDH42Y
QTY available 1
Quantity Price
1 - 24 $40.00
25 - 49 $38.00
50 - 99 $36.00
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $40.00

Key Specifications

Key Specifications