Description
L-Com's Fiber Optic Sensor Cable FOACAMPD42 is in stock and ready to ship on the same day of order. The 2M (meter) fiber optic sensor cable is a diffuse reflection type optical cable. The M4 black diffuse reflection sensor cable has a stainless steel head, R15 bend radius, and flexible PVC jacket which makes the cable well suited for demanding industrial environments. The straight 2.2mm fiber sensor ends make them compatible with industry standard amplifier ports, making interchanging quick and easy.
Our IOT proximity sensor specialists are ready and available to answer any questions you may have on the FOACAMPD42 fiber optic sensor cable. This fiber optic sensor cable is a 2 meter, diffuse reflection, M4, straight, R15 IOT proximity sensor. The 2-meter diffuse reflection cable is durable and easy to mount.
Contact L-Com’s expert technical support for assistance with the fiber optic IOT proximity sensor cable or any IOT proximity sensor. Download our FOACAMPD42 datasheet with specifications and CAD drawing with dimensions for details. Our knowledgeable sales team simplifies the purchasing process and ensures that your fiber optic sensor cable will be exact to your specification.
The sensor cable FOACAMPD42 from L-Com is used in conjunction with fiber optic sensor amplifiers, the resulting optical sensor is well suited for use in manufacturing and other industrial applications where fast, accurate sensing is critical. Order your fiber optic sensor cable FOACAMPD42 today from L-Com. There is no MOQ (minimum order quantity) and the product ships same day from our warehouse.
Features
Application
|