Sort by
Items per page
The result that matches your selection is 2 items, currently showing page 1

The L-com Simplex Metal ST couplers series features multiple mounting options for 3/8” D hole and standard rectangular cut out style panels. This series also features either bronze or ceramic alignment sleeves to meet your specific design requirements. Additionally, these couplers can be used with PC or UPC style fiber connectors.


Here are some of the key features of the L-com Simplex Metal ST couplers series:

  • Multiple mounting options: The couplers can be mounted in 3/8” D hole or standard rectangular cut out style panels. This makes them a versatile solution for a variety of applications, including patch panels, enclosures, and racks.
  • Bronze or ceramic alignment sleeves: The couplers are available with either bronze or ceramic alignment sleeves. Bronze sleeves are more durable for harsh environments, while ceramic sleeves provide better performance for single mode fiber applications.
  • Compatibility with PC or UPC style fiber connectors: The couplers can be used with PC or UPC style fiber connectors. This provides compatibility with a wide range of fiber optic components.


Here are some additional benefits of using the L-com Simplex Metal ST couplers series:

  • Long-term reliability: The couplers are made from high-quality materials and construction, ensuring long-term reliability.
  • Low loss: The couplers have low loss, which minimizes signal attenuation and ensures reliable data transmission.
  • Durability: The couplers are rugged and durable, making them ideal for use in harsh environments.
    Wide temperature range: The couplers operate over a wide temperature range, making them suitable for use in a variety of climates.

The L-com Simplex Metal ST couplers series is a reliable and cost-effective solution for connecting fiber optic cables in a variety of applications. The couplers are easy to install and use, and they offer a wide range of features to meet the needs of different applications. Contact us today for large project volume discounts. Order your Simplex Metal ST Fiber Optic Couplers 3/8" D-hole Style now to receive same business day shipping!

Sort by
Items per page