To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

L-com's 9/125 Simplex and Duplex Singlemode fiber optic cables are constructed of the highest quality components. These Singlemode fiber optic patch cables feature OFNR (Riser rated), OFNP and LSZH jackets along with SC, ST, FC, MTJR, LC, or clipped LC style connectors. Our fiber optic cables are functionally tested to guarantee top performance upon delivery.

The 9/125 designation refers to the size of the core and cladding in the Singlemode fiber optic cable. The core is the central part of the fiber that carries the light signal, and the cladding is the material that surrounds the core and helps to protect it. The 9/125 designation means that the core is 9 microns in diameter and the cladding is 125 microns in diameter. Order your 9/125 Micron Singlemode Fiber Optic Cables now to receive same business day shipping!