Fiber Optic Transceiver, SFP, BiDi 1490TX/1310RX, EX SMF 40 km, 1000Base DDM, Huawei Compatible

Item # FXC-SFB-4340-1G-HWI
Availability
2
Price Table
Quantity Price
1 - 24 $64.99
25 - 49 $62.39
50 - 99 $60.44
100 + Call Us
Add to Cart

Description

The L-com FXC-SFB-4340-1G-HWI is the highest quality Bi-Directional SFP transceiver in the industry that delivers a dependable 1G Ethernet data rates with a receiving wavelength of 1310 nm and transmitting at 1490 nm. This SFP BiDi transceiver has been designed, programmed and tested to be 100% compliant with the Huawei system level specifications. The L-com FXC-SFB-4340-1G-HWI has a maximum reach of 40 km to meet current and future networking requirements. The L-com FXC-SFB-4340-1G-HWI features digital diagnostics for performance monitoring of this BiDi transceiver. The L-com FXC-SFB-4340-1G-HWI is one of thousands of fiber optic connectivity products available with in-stock inventory and ready to ship. Contact our technical support and sales staff with your questions on fiber optic connectivity or other L-com products.

Features
  • Operating Data Rates up to 1.25 Gbps
  • Distance Range 40 km
  • Pluggable Bi-Directional SFP Simplex LC Connectors
  • Standard Temperature Range (available in Industrial Operating Temperatures)
  • Compliant with Huawei system level specifications
Application
  • Telecommunication Service Providers
  • Metro Ethernet
  • OTN And Other Optical Links
  • Transport Networks
  • Enterprise Optical Networks
  • Carrier Ethernet