Fiber Optic Transceiver, SFP, CWDM 1470nm, ZX SMF 80KM, 1000Base DDM, Huawei Compliant

Item # FXC-SFP-C47ZX-1G-HWI
Availability
4
Price Table
Quantity Price
1 - 9 $128.99
10 - 24 $123.83
25 - 99 $118.67
100 + Call Us
Add to Cart

Description

The L-com FXC-SFP-C47ZX-1G-HWI is a SFP transceiver, supporting 1G Ethernet data rates. This SFP CWDM transceiver has an operating wavelength of 1470 nm. The L-com FXC-SFP-C47ZX-1G-HWI supports 80KM distance and is compliant with Huawei system level specifications. The L-com FXC-SFP-C47ZX-1G-HWI features digital diagnostics for performance monitoring of the transceiver. The L-com FXC-SFP-C47ZX-1G-HWI is one of thousands of fiber optic connectivity products available from L-com's in-stock inventroy and ready to ship. Contact our knowledgeable technical support and sales staff with your questions on fiber optic connectivity or other L-com products.

Features
  • Operating Data Rate up to 1.25 Gbps
  • Distance Range 80km
  • Pluggable SFP- Duplex LC Connectors
  • Standard Operating Temperature
  • Compliant with Huawei Specification
Application
  • Telecom ( Service Providers)
  • Datacom
  • Enterprise Networks
  • Government
  • Fiber to the home / business