Fiber Optic Transceiver, SFP, CWDM 1610nm, ZX SMF 80KM, 1000Base DDM, Alcatel OMNI Compliant

Item # FXC-SFP-C61ZX-1G-AOM
Availability
4
Price Table
Quantity Price
1 - 9 $128.99
10 - 24 $123.83
25 - 99 $118.67
100 + Call Us
Add to Cart

Description

The L-com FXC-SFP-C61ZX-1G-AOM is a SFP transceiver, supporting 1G Ethernet data rates. This SFP CWDM transceiver has an operating wavelength of 1610 nm. The L-com FXC-SFP-C61ZX-1G-AOM supports 80KM distance and is compliant with Alcatel OMNI system level specifications. The L-com FXC-SFP-C61ZX-1G-AOM features digital diagnostics for performance monitoring of the transceiver. The L-com FXC-SFP-C61ZX-1G-AOM is one of thousands of fiber optic connectivity products available from L-com's in-stock inventroy and ready to ship. Contact our knowledgeable technical support and sales staff with your questions on fiber optic connectivity or other L-com products.

Features
  • Operating Data Rate up to 1.25 Gbps
  • Distance Range 80km
  • Pluggable SFP Duplex LC Connectors
  • Standard Operating Temperature
  • Compliant with Alcatel OMNI Specification
Application
  • Telecom ( Service Providers)
  • Datacom
  • Enterprise Networks
  • Government
  • Fiber to the home / business