Fiber Optic Transceiver, SFP, DWDM, Channel 49, LR-2 80KM, OC-48 (2.5Gbps) DDM, Cisco ONS Compliant

Item # FXC-SFPD49LR2OC48ONS
Availability
2
Price Table
Quantity Price
1 - 9 $461.99
10 - 24 $443.51
25 - 99 $425.03
100 + Call Us
Add to Cart

Description

The L-com FXC-SFPD49LR2OC48ONS is a SFP transceiver, supporting 2.5G Ethernet data rates. This SFP DWDM transceiver has a wavelength of 1538.19nm. The L-com FXC-SFPD49LR2OC48ONS supports 80KM distance and is compliant with Cisco ONS system level specifications . The L-com FXC-SFPD49LR2OC48ONS features digital diagnostics for performance monitoring of the transceiver. The L-com FXC-SFPD49LR2OC48ONS is one of thousands of fiber optic connectivity products available from L-com's in-stock inventory and ready to ship. Contact our knowledgeable technical support and sales staff with your questions on fiber optic connectivity or other L-com products.

Features
  • Operating Data Rates up to 2.67 Gbps
  • Distance Range 80km
  • Pluggable SFP Duplex LC Connectors
  • Standard Operating Temperatures
  • Compliant with Cisco ONS Specification
Application
  • Telecom (Service Providers)
  • Datacom
  • Enterprise Networks
  • Government
  • Fiber to the Home / Business