Description
The L-com FXC-SPB-2310-10-MTK is the highest quality Bi-Directional SFP+ transceiver in the industry that delivers a dependable 10G Ethernet data rates with a receiving wavelength of 1330 nm and transmitting at 1270 nm. This SFP+ BiDi transceiver has been designed, programmed and tested to be 100% compliant with the MikroTik system level specifications. The L-com FXC-SPB-2310-10-MTK has a maximum reach of 10 km to meet current and future networking requirements. The L-com FXC-SPB-2310-10-MTK features digital diagnostics for performance monitoring of this BiDi transceiver. The L-com FXC-SPB-2310-10-MTK is one of thousands of fiber optic connectivity products available with in-stock inventory and ready to ship. Contact our technical support and sales staff with your questions on fiber optic connectivity or other L-com products.
Features
Application
|