Fiber Optic Transceiver, SFP+, BiDi 1490TX/1550RX, ZR SMF 80 km, 10G DDM, Juniper Compatible

Item # FXC-SPB-4580-10-JUN
Availability
2
Price Table
Quantity Price
1 - 4 $724.00
5 - 9 $709.52
10 - 24 $695.04
25 + Call Us
Add to Cart

Description

The L-com FXC-SPB-4580-10-JUN is the highest quality Bi-Directional SFP+ transceiver in the industry that delivers a dependable 10G Ethernet data rates with a receiving wavelength of 1550 nm and transmitting at 1490 nm. This SFP+ BiDi transceiver has been designed, programmed and tested to be 100% compliant with the Juniper system level specifications. The L-com FXC-SPB-4580-10-JUN has a maximum reach of 80 km to meet current and future networking requirements. The L-com FXC-SPB-4580-10-JUN features digital diagnostics for performance monitoring of this BiDi transceiver. The L-com FXC-SPB-4580-10-JUN is one of thousands of fiber optic connectivity products available with in-stock inventory and ready to ship. Contact our technical support and sales staff with your questions on fiber optic connectivity or other L-com products.

Features
  • Operating Data Rates up to 11.3 Gbps
  • Distance Range 80 km
  • Pluggable Bi-Directional SFP+ Simplex LC Connectors
  • Standard Temperature Range (available in Industrial Operating Temperatures)
  • Compliant with Juniper system level specifications
Application
  • Telecommunication Service Providers
  • Metro Ethernet
  • OTN And Other Optical Links
  • Transport Networks
  • Enterprise Optical Networks
  • Carrier Ethernet