Fiber Optic Transceiver, SFP+, RJ-45, Copper 30m, 10GBase-T, Wirebale, Avaya/Nortel Passport

Item # FXC-SFPP-TXM-10G-ANP
Availability
4
Price Table
Quantity Price
1 - 9 $130.99
10 - 24 $125.75
25 - 99 $120.51
100 + Call Us
Add to Cart

Description

The L-com FXC-SFPP-TXM-10G-ANP is an SFPP form-factor transceiver, supporting 10G Ethernet rates. The L-com FXC-SFPP-TXM-10G-ANP supports 30M distance and it is Avaya/Nortel Passport compliant transceiver. The L-com FXC-SFPP-TXM-10G-ANP features digital diagnostics for performance monitoring of the transceiver. The L-com FXC-SFPP-TXM-10G-ANP is one of thousands of fiber optic connectivity products available from L-com in-stock and ready to ship. Contact our knowledgeable technical support and sales staff for your answers on fiber optic connectivity or other L-com products.

Features
  • Operating Data Rate up to 11.30 Gbps
  • Distance Range 30M
  • Single 3.3V Power Supply and TTL Logic Interface
  • Pluggable RJ45 Connector
  • Standard Operating Temperature
  • Compliant with Avaya/Nortel Passport SFPP Specification
Application
  • Telecom (Service Provider)
  • Datacom
  • Enterprise Networks
  • Government
  • Fiber to the home/business