Fiber Optic Transceiver, SFP+, CWDM 1470nm, ZR SMF 80KM, 10G DDM, Adva Compatible

Item # FXC-SFPPC47ZR10G-ADV
Availability
2
Price Table
Quantity Price
1 - 4 $699.00
5 - 9 $685.02
10 - 24 $671.04
25 + Call Us
Add to Cart

Description

Fiber Optic Transceiver, SFP+, CWDM 1470nm, ZR SMF 80KM, 10G DDM, Adva Compatible

L-com’s FXC-SFPPC47ZR10G-AD is a SFP+ (Small Form-Factor Pluggable) transceiver, capable of supporting 11.3 Gbps data rates. Our fiber optic transceiver has a distance range of 80 km with CWDM (Coarse wavelength division multiplexing) modulation. For questions related to our Adva compatible transceivers, contact our expert technical support and sales team.

The L-com FXC-SFPPC47ZR10G-AD operates at a standard operating temperature ranging from 0 to 70 degrees C. Coarse wavelength division multiplexing (CWDM) is a method of combining multiple signals on laser beams at various wavelengths for transmission along fiber optic cables. This Adva compatible SFP+ optical transceiver is designed with Digital Diagnostic Monitoring (DDM) technology, which enables the users to monitor key parameters that can affect the performance of a fiber optic transceiver. This SMF transceiver supports 80 km links over Single Mode fiber.

The Adva system level criteria have been 100% adhered to in the design, programming, and testing of this SFP+ CWDM transceiver. The SFP+ / enhanced small form-factor pluggable is an enhanced version of the SFP that supports data rates up to 16 Gbit/s This Adva compatible transceiver has a CWDM transmitter operating at a 1470 wavelength. SFP+ transceivers support speeds up to 11.3 Gbps and feature an LC Duplex connector. Our L-com FXC-SFPPC47ZR10G-AD fiber optic transceiver has a minimum RX receiver sensitivity of 0 dBm.

The SFP+ fiber optic transceiver is one of thousands of L-com fiber optic connectivity products in-stock and ready to ship the same day. This FXC-SFPPC47ZR10G-AD 1470 nm transceiver can be used in mobile back-haul buildout, access network, broadcasts, and OEM industries. Our expert technical support and knowledgeable sales team is ready to help you with the 11.3 Gbps CWDM SFP+ fiber optic or similar products.


Features
  • Operating Data Rates up to 11.3 Gbps
  • Distance Range 80km
  • Pluggable SFP+ Duplex LC Connectors
  • Standard Operating Temperatures
  • Compliant with Adva Specification
Application
  • Telecom (Service Providers)
  • Datacom
  • Enterprise Networks
  • Government
  • Fiber to the home / business