Fiber Optic Transceiver, XFP, 1310nm, LR SMF 10km 10G/2km OC-192 DDM, Cisco

Item # FXC-XFP-LR10G-CSC
Availability
4
Price Table
Quantity Price
1 - 9 $152.99
10 - 24 $146.87
25 - 99 $140.75
100 + Call Us
Add to Cart

Description

The L-com FXC-XFP-LR10G-CSC is an XFP form-factor transceiver, supporting 10G Ethernet/OC-192 data rates. The L-com FXC-XFP-LR10G-CSC supports 10KM distance and it is Cisco compliant transceiver. The L-com FXC-XFP-LR10G-CSC features digital diagnostics for performance monitoring of the transceiver. The L-com FXC-XFP-LR10G-CSC is one of thousands of fiber optic connectivity products available from L-com in-stock and ready to ship. Contact our knowledgeable technical support and sales staff for your answers on fiber optic connectivity or other L-com products.

Features
  • Operating Data Rate up to 11.30 Gbps
  • Distance Range 10km
  • Single 3.3V Power Supply and TTL Logic Interface
  • Pluggable XFP Duplex LC Connector
  • Standard Operating Temperature
  • Compliant with Cisco XFP Specification
Application
  • Telecom (Service Provider)
  • Datacom
  • Enterprise Networks
  • Government
  • Fiber to the home/business