Fiber Optic Transceiver, XFP, 1550nm, ER SMF 40km, 10G/OC-192 DDM, MSA

Item # FXC-XFP-ER10G-MSA
Availability
4
Price Table
Quantity Price
1 - 9 $381.99
10 - 24 $366.71
25 - 99 $351.43
100 + Call Us
Add to Cart

Description

The L-com FXC-XFP-ER10G-MSA is an XFP form-factor transceiver, supporting 10G Ethernet/OC-192 data rates. The L-com FXC-XFP-ER10G-MSA supports 40KM distance and it is MSA compliant transceiver. The L-com FXC-XFP-ER10G-MSA features digital diagnostics for performance monitoring of the transceiver. The L-com FXC-XFP-ER10G-MSA is one of thousands of fiber optic connectivity products available from L-com in-stock and ready to ship. Contact our knowledgeable technical support and sales staff for your answers on fiber optic connectivity or other L-com products.

Features
  • Operating Data Rate up to 11.30 Gbps
  • Distance Range 40km
  • Pluggable XFP Duplex LC Connector
  • Standard Operating Temperature
  • Compliant with MSA XFP Specification
Application
  • Telecom (Service Provider)
  • Datacom
  • Enterprise Networks
  • Government
  • Fiber to the home/business