Fiber Optic Transceiver, XFP, 1550nm, ZR SMF 80km, 10G/OC-192 DDM, Alcatel 73XX

Item # FXC-XFP-ZR10G-A73
Availability
4
Price Table
Quantity Price
1 - 4 $749.00
5 - 9 $719.04
10 - 24 $689.08
25 + Call Us
Add to Cart

Description

The L-com FXC-XFP-ZR10G-A73 is an XFP form-factor transceiver, supporting 10G Ethernet/OC-192 data rates. The L-com FXC-XFP-ZR10G-A73 supports 80KM distance and it is Alcatel 73XX compliant transceiver. The L-com FXC-XFP-ZR10G-A73 features digital diagnostics for performance monitoring of the transceiver. The L-com FXC-XFP-ZR10G-A73 is one of thousands of fiber optic connectivity products available from L-com in-stock and ready to ship. Contact our knowledgeable technical support and sales staff for your answers on fiber optic connectivity or other L-com products.

Features
  • Operating Data Rate up to 11.30 Gbps
  • Distance Range 80km
  • Pluggable XFP Duplex LC Connector
  • Standard Operating Temperature
  • Compliant with Alcatel 73XX XFP Specification
Application
  • Telecom (Service Provider)
  • Datacom
  • Enterprise Networks
  • Government
  • Fiber to the home/business