Fiber Optic Transceiver, XFP, BiDi, 1270TX/1330RX, SMF 40 km 10G DDM, Alcatel 7x50 Compatible

Item # FXC-XFB-2340-10-A7X
Availability
2
Price Table
Quantity Price
1 - 9 $241.99
10 - 24 $232.31
25 - 99 $222.63
100 + Call Us
Add to Cart

Description

The L-com FXC-XFB-2340-10-A7x is the highest quality Bi-Directional XFP transceiver in the industry that delivers a dependable 10G Ethernet data rates with a receiving wavelength of 1330 nm and transmitting at 1270 nm. This XFP BiDi transceiver has been designed, programmed and tested to be 100% compliant with the Alcatel 7x50 system level specifications. The L-com FXC-XFB-2340-10-A7x has a maximum reach of 10 km to meet current and future networking requirements. The L-com FXC-XFB-2340-10-A7x features digital diagnostics for performance monitoring of thisBiDi transceiver. The L-com FXC-XFB-2340-10-A7x is one of thousands of fiber optic connectivity products available with in-stock inventory and ready to ship. Contact our technical support and sales staff with your questions on fiber optic connectivity or other L-com products.

Features
  • Operating Data Rates up to 11.3G Gbps
  • Distance Range 10 km
  • Pluggable Bi-Directional XFP Simplex LC Connectors
  • Standard Temperature Range (available in Industrial Operating Temperatures)
  • Compliant with Alcatel 7x50 system level specifications
Application
  • Telecommunication Service Providers
  • Metro Ethernet
  • OTN And Other Optical Links
  • Transport Networks
  • Enterprise Optical Networks
  • Carrier Ethernet