Fiber Optic Transceiver, XFP, DWDM, Channel 23, ZR SMF 80 km, 10G DDM, Alcatel 7x50 Compatible

Item # FXC-XFPD23ZR-10G-A7X
Availability
2
Price Table
Quantity Price
1 - 4 $1,140.00
5 - 9 $1,094.40
10 - 24 $1,048.80
25 + Call Us
Add to Cart

Description

The L-com FXC-XFPD23ZR-10G-A7x is the highest quality XFP transceiver in the industry that delivers a dependable 10G data rate at a wavelength of 1558.98 nm. This XFP DWDM transceiver has been designed, programmed and tested to be 100% compliant with the Alcatel 7x50 system level specifications. The L-com FXC-XFPD23ZR-10G-A7x supports a distance up to 80 km to meet current and future networking requirements. The L-com FXC-XFPD23ZR-10G-A7x features digital diagnostics for performance monitoring of the transceiver. The L-com FXC-XFPD23ZR-10G-A7x is one of thousands of fiber optic connectivity products available from L-com's in-stock inventory and ready to ship. Contact our technical support and sales staff with your questions on fiber optic connectivity or other L-com products.

Features
  • Operating Data Rates up to 11.3 Gbps
  • Distance Range 80 km
  • Pluggable XFP Duplex LC Connectors
  • Standard Temperature Range (available in Industrial Operating Temperatures)
  • Compliant with Alcatel 7x50 system level specifications
Application
  • Telecom (Service Providers)
  • Datacom
  • Enterprise Networks
  • Government
  • Fiber to the home/business