To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Fiber Sub Panel, 6 LC Quad Couplers, w/Ceramic Sleeve

L-com's versatile sub panels are designed to fit into FE Series Wall Mount and Rack Mount Fiber Enclosures, FSP Series Rack Panels, and FSP DIN-Rail Mount Enclosures. This unit is equipped with 6 Quad LC Couplers, providing a total of 24 ports. These connectors are robust and feature ceramic sleeves suitable for both Single Mode and Multimode applications. The sub panel comes in a sleek black finish with snap-on mounting for quick and effortless installation and removal. Replacement hardware, FSP-FASTENERS, is available for purchase separately.

Features
  • (6) LC Quad Couplers
  • Ceramic sleeve for use with Single mode or Multimode applications
  • Construction: Cold Rolled Steel 5.1" X 1.1"
  • Snap on mounting for fast and easy installation
  • Used to populate L-com's FE series Wall Mount, and Rack Mount, Fiber Enclosures, FSP Series Rack Panels, and FSP DIN-Rail Mount Enclosures
Application
  • FTTX
  • High EMI/RFI environments
  • Security
  • LAN

SKU FSP-LCQ6-CR
QTY available 81
Quantity Price
1 - 9 $207.99
10 - 24 $199.67
25 - 99 $191.35
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $207.99

Key Specifications

Key Specifications