To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

eSATA Cable Assembly, 1.0m

L-com's CAESA series of external Serial ATA or eSATA cable provide fast data transfer speeds for external storage devices. SATA is now available "outside the box". These fully shielded eSATA cables provide extra protection from EMI/RFI and support speeds up to three Gigabits per second. Order online today!

Features
  • Molded backshells provide durability and increased strength at cable entry point
  • Connectors are industry standard female to female
  • Hot pluggable ensuring system uptime
  • Supports speeds up to three Gigabits per second
  • Used to connect external Serial ATA devices such as drives
Application
  • Data transfer
  • External storage
  • Hi-speed storage applications

SKU CAESA-1M
QTY available 225
Quantity Price
1 - 24 $15.19
25 - 49 $14.43
50 - 99 $13.67
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $15.19

Key Specifications

Key Specifications