To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

Feed-Thru Adapter, Mini DIN 8, Female / Female

These exclusive adapters offer a unique design suitable for panel mounting DIN and Mini DIN adapters. The D-flat design prevents mounted adapters from spinning and can be used with virtually any panel thickness. Connector styles available are Mini DIN 4, 6 & 8 (S-video, PS/2 & Macintosh) and DIN 5 (AT). All stock ships same day. Quantity pricing available, please contact your L-com Sales Representative.

Features
  • UL grade 94V-0 connector insulator satisfies flammability requirements
  • Wired straight through to pass signals through a panel or enclosure
  • Available in Mini DIN 4, 6 & 8 and DIN 5 connector sizes; connectors are female to female
  • Fully shielded to protect against EMI (electromagnetic interference)
  • Gold plated contacts provide reliable connections with repeated mating cycles
Application
  • Data center
  • DIN cable extension
  • Enclosure
  • OEM

SKU MD88FF
QTY available 188
Quantity Price
1 - 24 $14.59
25 - 49 $13.13
50 - 99 $11.67
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $14.59

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov