To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

SCSI-1 Molded Cable, CN50 Male / Male, 5.0m

SCSI-1 cables from L-com are manufactured to meet or exceed SCSI standards. Connectors are Centronics 50 position male on both ends with rugged molded backshells. Features double shielded cable (copper braid plus aluminum mylar foil) and 25 pair 26 AWG conductors for the highest quality. Twisted pair cabling reduces cross talk. Will ship immediately if in stock.

Features
  • CN50 male connectors; Lengths range from 0.5 to 10 meters; color is light gray
  • Double shielded cable provides maximum protection against data corrupting EMI/RFI
  • Gold plated contacts insure repeated mating cycles
  • Meets or exceeds SCSI specifications
  • Molded backshells provide durability and increased strength at cable entry point
Application
  • Data transfer
  • Hard disk drives
  • Storage applications

SKU CA751MM-5M
QTY available 44
Quantity Price
1 - 9 $235.99
10 - 24 $226.55
25 - 99 $217.11
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $235.99

Key Specifications

Key Specifications