SCSI-2 Molded Cable HPDB50 Male / DB50 Male, 2.0m

SCSI-2 cables from L-com are manufactured to meet or exceed SCSI standards. Connectors are half pitch DB50 position to standard DB50 position for adapting between the differing ports. Features double shielded cable (copper braid plus aluminum mylar foil) and 25 pair 28 AWG conductors for the highest quality. Twisted pair cabling reduces cross talk. Will ship immediately if in stock.

Features
  • Double shielded cable provides maximum protection against data corrupting EMI/RFI
  • Gold plated contacts insure repeated mating cycles
  • HPDB50 to DB50 male connectors; length options are 0.5, 1, and 2 meters; color is light gray
  • Molded backshells provide durability and increased strength at cable entry point
  • Meets or exceeds SCSI specifications
Application
  • Storage applications
  • Data transfer
  • Hard disk drives

SKU CA805-2M
QTY available 12
Quantity Price
1 - 9 $113.99
10 - 24 $104.87
25 - 99 $95.75
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $113.99

Key Specifications

Key Specifications