To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

SCSI-3 Cable, HPDB68 Male / HPDB68 Male, 1.0m

Item # CA900MM-1M
Availability
71
Price Table
Quantity Price
1 - 9 $109.99
10 - 24 $101.19
25 - 99 $92.39
100 + Call Us
Add to Cart

Description

SCSI-3 cables from L-com are manufactured to meet or exceed SCSI standards. Connectors are half pitch 68 position male on both ends with rugged molded backshells. Features double shielded cable (copper braid plus aluminum mylar foil) and 34 pair 28 AWG conductors for the highest quality. Thumbscrews are 2-56 threaded to fit most applications. Twisted pair cabling reduces cross talk. Will ship immediately if in stock.

Features
  • Gold plated contacts insure repeated mating cycles
  • Meets or exceeds SCSI specifications
  • Double shielded cable provides maximum protection against data corrupting EMI/RFI
  • HPDB68 position male connectors; length options are 0.5, 1 & 2 meters; color is light gray
  • Molded backshells provide durability and increased strength at cable entry point
Application
  • Data transfer
  • Hard disk drives
  • Storage applications


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov