To our valued customers: Please note that our warehouses and offices will be closed on Thursday, July 4th in observance of the holiday.
 
 

SCSI-3 Cable, HPDB68 Male / Male w/Ferrites, 1.0m

Item # CAF900MM-1M
Availability
17
Price Table
Quantity Price
1 - 9 $171.99
10 - 24 $158.23
25 - 99 $144.47
100 + Call Us
Add to Cart

Description

SCSI-3 cables from L-com are manufactured to meet or exceed SCSI standards. Connectors are half pitch 68 position male on both ends with rugged molded backshells plus two ferrite cores. The ferrite cores help reduce radiated emissions and undesirable currents within the shield. Features double shielded cable (copper braid plus aluminum mylar foil) and 34 pair 28 AWG conductors for the highest quality. Thumbscrews are 2-56 threaded to fit most applications. Twisted pair cabling reduces cross talk. Will ship immediately if in stock.

Features
  • Ferrite beads reduce radiated emissions and undesirable currents within the shield
  • Gold plated contacts insure repeated mating cycles
  • HPDB68 position male connectors; length options are 0.5, 1, 2 & 3 meters; color is light gray
  • Molded backshells provide durability and increased strength at cable entry point
  • Meets or exceeds SCSI specifications
Application
  • Storage applications
  • Data transfer
  • Hard disk drives


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov