To our valued customers please note that our offices and warehouses will be closed on the following date, December 25th, 2024 for the Christmas Holiday.
 
 

SCSI Adapter, CN50 Male / HPDB50 Female

SCSI adapter products save time and money by allowing the user to adapt existing cables to various SCSI protocols. It is not always necessary to purchase more expensive cable assemblies! L-com stocks a wide variety of SCSI adapter products to make these conversions easy. Will ship SCSI Adapter products immediately if in stock.

Features
  • Gold plated contacts provide reliable connections with repeated mating cycles
  • Fully shielded to protect against EMI (electromagnetic interference)
  • UL grade 94V-0 connector insulator satisfies flammability requirements
  • Use L-com's handy Adapter Product Finder to find the product of choice
  • Wired to meet various SCSI standards
Application
  • Data transfer
  • Hard disk drives
  • Storage applications

SKU CAA910MF
QTY available 181
Quantity Price
1 - 24 $12.00
25 - 49 $11.40
50 - 99 $10.80
100 + Call Us

All Prices are in US Dollars and do not include duties

Product available until inventory is depleted

This product has been discontinued and has availability until the inventory is depleted. Please contact our customer service team for assistance in identifying the appropriate replacement part for your application.

Price $12.00

Key Specifications

Key Specifications