GB2099 Round Type I Downward Angle to C19 International Power Cord - 16 Amp - 2M

L-com's CPCRID2C19-16A-2M line of international power cords are suitable for powering any device internationally. This 2 meter cable contains one round downward angle GB2099 connector and one IEC C19 connector. The GB2099 is primarily used in China and is also known as a Type I international power plug. The C19 is a common connector used to power various higher powered devices including PCs, PDUs (Power Distribution Units) and much more. These cables are rated for 250 volts and 16 amps and are built using 1.5mm²×3C Black PVC cable. All L-com products are in stock and ready to ship same day. Order the CPCRID2C19-16A-2M GB2099 Type I to C19 International Power Cord today for all of your urgent power needs!

Features
  • 16 Amp 250 Volt
  • GB2099 Type I to C19
  • 3×1.5mm² PVC Cordage
  • Internationally Rated Power Cord
Application
  • Powered Devices
  • PC/Server
  • Power Splitting
  • PDUs

SKU CPCRID2C19-16A-2M
QTY available 188
Quantity Price
1 - 24 $10.79
25 - 49 $10.36
50 - 99 $10.03
100 + Call Us

All Prices are in US Dollars and do not include duties

Price $10.79

Key Specifications

Key Specifications

Product Compliance

Product Compliance

Warning

This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to " www.p65warnings.ca.gov