GB2099 Round Type I Downward Angle to Dual C5 International Splitter Power Cord - 2.5 Amp - 2M

Item # CPCRIDC5-2.5A-2M
Availability
248
Price Table
Quantity Price
1 - 24 $10.29
25 - 49 $9.88
50 - 99 $9.57
100 + Call Us
Add to Cart

Description

L-com's CPCRIDC5-2.5A-2M line of international power cords are suitable for powering any device internationally. This 2 meter cable contains one round downward angle GB2099 connector and one IEC C5 connector. The GB2099 is primarily used in China and is also known as a Type I international power plug. The C5 is a common connector used to power various devices including printers, power supplies, audio equipment and much more. These cables are rated for 250 volts and 2.5 amps and are built using 0.75mm²×3C Black PVC cable. All L-com products are in stock and ready to ship same day. Order the CPCRIDC5-2.5A-2M GB2099 Type I to C5 International Power Cord today for all of your urgent power needs!

Features
  • 2.5 Amp 250 Volt
  • GB2099 Type I to C5
  • 3×0.75mm² PVC Cordage
  • Internationally Rated Splitter Power Cord
Application
  • Powered Devices
  • PC/Server
  • Power Splitting
  • PDUs


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov