HDMI 2.0 to DVI, M/M, Blue Aluminim Shell with black nylon braid cable, 1080P @ 60 Hz, 3FT

Item # LHDDVI-AMM-3FT
Availability
154
Price Table
Quantity Price
1 - 24 $14.45
25 - 49 $13.87
50 - 99 $13.44
100 + Call Us
Add to Cart

Description

The L-com LHDDVI-AMM-3FT is an HDMI 2.0 to DVI cable, which is ideal for B to B, office, consumer electronics, A/V installation, industrial and building automation applications. This audio video cable is available in a 0.9 meter length and has an outer nylon braid for additional protection. Our HDMI cable features flexibility, ruggedized, highly durable and has gold plated connectors. These braided cables are available in two lengths.

The 0.9 meter LHDDVI-AMM-3FT patch cable is used for the transfer of both high-definition audio and video through a single cable from one device to another. Our male to male conversion cable connects a computer or DVI -equipped device to an HDMI 2.0-equipped HDTV or display. To ensure superior signal transmission L-com HDMI braided cable comes with gold plated HDMI 2.0 to DVI connectors. The conversion cable has black nylon braid over a PVC cable sleeve and blue aluminum. These HDMI cables are available in two lengths.

This LHDDVI-AMM-3FT A/V cable is backwards compatible with DVI-D and DVI-I signals and supports resolutions up to 1080P@60HZ. L-com HDMI 2.0 to DVI cable can even connect HDMI-equipped devices like Blu-Ray, PlayStation 3, or Xbox 360 to a DVI-equipped monitor or TV. The 0.9 meter HDMI cable is suitable for device-to-HDTV gaming, television, home-theater entertainment, digital projection, digital signage, high-resolution monitor, flat panel display and set top box applications.

The L-com has one of the largest in-stock collections of male to male HDMI cables for all your critical equipment and power sources. Quickly make your online purchase right now to take advantage of our same-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the HDMI 2.0 to DVI cable as per your requirements.


Features
  • HDMI to DVI-D conversion cable
  • Supports up to 1080P @ 60 Hertz
  • Rugged Nylon Braiding over PVC cable sleeve
  • Blue Aluminum Shell
  • Gold plated contacts ensure superior signal transmission
  • Available in two lengths
Application
  • Digital Projection
  • Digital Signage
  • High resolution monitor applications
  • Flat panel display applications
  • Set top box applications


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov