Heavy Duty CPU / PDU Power Cord - C14 to C13 - 15 Amp - 3 FT - Blue

Item # PPA00002BL-03F
Availability
14
Price Table
Quantity Price
1 - 24 $12.39
25 - 49 $11.77
50 - 99 $11.15
100 + Call Us
Add to Cart

Description

The L-com PPA00002BL-03F is a C14 to C13 power cord that is very common in data centers and server rooms. L-com offers multiple color options for this cord which is popular for color coding multiple cords. If the user needs to distiguish cords in high cord density areas, color coding can help. This power cable is rated for 15 amps and 250 volts.

Features
  • 15 Amp 250 Volt Rating
  • 14 AWG Conductors
  • IEC C14 Inlet to IEC C13 Outlet
  • Blue Jacket
Application
  • PC/Server
  • Powered Devices
  • Switch/Router
  • Power


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov